
TRV set, Box, RAS-C, RA-N, DN 15, Straight
013G6534
HOME thermostat 2 Piece set, RA-N 15, 1/2" (DIN) Straight
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve
013G6534
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | HOME thermostat 2 Piece set, RA-N 15, 1/2" (DIN) Straight |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| Material Description | RAS-C + RA-N 15 S (Retail) |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RAS-C + RA-N |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | no RLV |
| SCIP dossier no. | 16b21574-5773-4df8-93d4-f29d6f1aa50a |
| SCIP dossier product name | RAS-C & RA-N Set |
| Sensor design | RAS-C |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.439 Kilogram |
| Net weight | 0.381 Kilogram |
| Volume | 0.947 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425240126 |
| Proposition 65 | Cancer and Reproductive Harm |