Swedish manifold assemblies, VB Coupling, RA-K-VB, Bottom part
013G3136
Underdel RA-K-VB
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Description | Underdel RA-K-VB |
| Design | Bottom part |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Distance center to center [mm] | 40 mm |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Underdel RA-K-VB |
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | VB Coupling |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
| Valve type | RA-K-VB |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.088 Kilogram |
| Net weight | 0.088 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.101 Liter |
| Proposition 65 | Cancer and Reproductive Harm |