Sensor set, Artificial, RTW, RTR-N, RLV-S, DN 15, Angle
013G2270
RTR-N valve, RTW sensor, RLV-S lockshield
013G2270
Product specifications
Characteristic | Value |
|---|---|
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Description | RTR-N valve, RTW sensor, RLV-S lockshield |
| Design | Angle |
| Material Description | RA-N 15 A + RLV-S 15 A + RTW |
| Packaging type | Artificial |
| Product group | Sensor set |
| Product line | 03 |
| Product Type | Artificial RTW + RTR-N + RLV-S |
Characteristic | Value |
|---|---|
| RLV type | RLV-S |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| Valve size | DN 15 |
| Valve type | RTR-N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.572 Kg |
Characteristic | Value |
|---|---|
| Net weight | 0.572 Kg |