Sensor set, Artificial, RTW, RTR-N, DN 20, Angle
013G2243
RTR-N valve, RTW sensor
013G2243
Product specifications
Characteristic | Value |
|---|---|
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Description | RTR-N valve, RTW sensor |
| Design | Angle |
| Material Description | RA-N 20 A + RTW |
| Packaging type | Artificial |
| Product group | Sensor set |
| Product line | 03 |
| Product Type | Artificial RTW + RTR-N |
Characteristic | Value |
|---|---|
| RLV type | no RLV |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| Valve size | DN 20 |
| Valve type | RTR-N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kg |
Characteristic | Value |
|---|---|
| Net weight | 0.5 Kg |