Sensor set, Artificial, RAS-C2, RTR-G, DN 20, Straight
013G2199
RTR-G valve, RAS-C2 sensor
Product specifications
Characteristic | Value |
---|---|
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Description | RTR-G valve, RAS-C2 sensor |
Design | Straight |
Material Description | RA-G straight DN25+RAS-C2 |
Packaging type | Artificial |
Product Type | Artificial RAS-C2 + RTR-G |
Product group | Sensor set |
Product line | 03 |
Characteristic | Value |
---|---|
RLV type | no RLV |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Valve size | DN 20 |
Valve type | RTR-G |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.8 Kg |
Characteristic | Value |
---|---|
Net weight | 0.8 Kg |