Sensor set, Artificial, RAS-C2, RTR-N, DN 20, Angle
013G2198
RTR-N valve, RAS-C2 sensor
Product specifications
Characteristic | Value |
---|---|
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Description | RTR-N valve, RAS-C2 sensor |
Design | Angle |
Material Description | RA-N angle DN20+RAS-C2 |
Packaging type | Artificial |
Product Type | Artificial RAS-C2 + RTR-N |
Product group | Sensor set |
Product line | 03 |
Characteristic | Value |
---|---|
RLV type | no RLV |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Valve size | DN 20 |
Valve type | RTR-N |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.53 Kg |
Characteristic | Value |
---|---|
Net weight | 0.53 Kg |