Danfoss logo
WEB009L8650

Shut-off ball valve, GBC 6L

009L8650

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

Product specifications

Characteristic
Value
Access portYes
ApprovalC UL US LISTEDLLC CDC EURO-TYSK
Body materialStainless steel
China RoHS complianceYes with exemptions
China RoHS exemption clause7.27.3
Connection materialCu-plated SS
Contains batteriesNo
Cv value [gal/min]2.100 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap w. wire seal
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(b)6(c)
Flow directionBi-flow
Flow direction indicatorLaser engraved 2-way arrow
Fluid Group12
Ignition source assessmentYes
Inlet connection typeSolder, ODF
Inlet size [in]1/4 in
Kv value [m³/h]1.830 m³/h
Material DescriptionGBC 6L Ball Valve 50bar M/30
Max. media temp. Oil free [°C]80 °C
Max. Working Pressure [bar]50.0 bar
Max. Working Pressure [psig]725 psig
Characteristic
Value
Oil free refrigerantsR1234ze(E)R134aR513AR515BR516A
Outlet connection typeSolder, ODF
Outlet size [in]1/4 in
Packing formatMulti pack
Panel mounting optionM3 × 0.5 (2 PC)
Parts includedSchrader valve
PED categoryArt. 4, par. 3
Product accessoriesBM/GBC valve accessories
Product groupShut-off and regulating valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameShut-off ball valve
Product TypeGBC 6L
Quantity per packing format30 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1233zd(E)R1234yfR1234ze(E)R134aR22/R407CR290R32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR515BR516A
SCIP dossier no.c576840b-79d2-4b56-b7bf-9179de78e4d8
SCIP dossier product nameGBC L with AP
ServiceableBM/GBC valve spare parts
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-40 °F
UL approved refrigerantsR1233zd(E)R1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516A

General specifications

Characteristic
Value
Gross weight0.185 Kilogram
Net weight0.108 Kilogram
Characteristic
Value
Volume0.721 Liter
EAN/UPC5715255009689