
Shut-off ball valve, GBC 79s F
009G7988
Inlet connection type: Flange, Outlet connection type: Solder, ODM, Inlet size [in]: 3 1/8 in, Outlet size [in]: 3 1/8 in
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| Approval | CE |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.27.3 |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 611.370 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap w. wire seal |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 2-way arrow |
| Fluid Group | 2 |
| Ignition source assessment | Yes |
| Inlet connection type | Flange |
| Inlet size [in] | 3 1/8 in |
| Kv value [m³/h] | 528.870 m³/h |
| Material Description | GBC 79s F Ball Valve S/1 |
| Max. media temp. Oil free [°C] | 150 °C |
| Max. Working Pressure [bar] | 23.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 334 psig |
| Oil free refrigerants | R1234ze(E)R134aR513AR515B |
| Outlet connection type | Solder, ODM |
| Outlet size [in] | 3 1/8 in |
| Packing format | Single pack |
| Panel mounting option | M6 × 1.0 (2 PC) |
| PED category | I |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | GBC 79s F |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234ze(E)R134aR513AR515B |
| SCIP dossier no. | 19116903-867f-4bee-8f49-34bfdcccb8c8 |
| SCIP dossier product name | GBC F |
| Serviceable | BM/GBC valve spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.735 Kilogram |
| Net weight | 10.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 32.895 Liter |
| EAN/UPC | 5715162987803 |