Danfoss logo
Shut-off ball valve, GBC 79s F-product-details

Shut-off ball valve, GBC 79s F

009G7987

Inlet connection type: Flange, Outlet connection type: Solder, ODF, Inlet size [in]: 3 1/8 in, Outlet size [in]: 3 1/8 in

Product specifications

Characteristic
Value
Access portNo
ApprovalCEUA
Body materialBrass
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection materialCopper
Contains batteriesNo
Cv value [gal/min]611.370 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap w. wire seal
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow directionBi-flow
Flow direction indicatorEmbossed 2-way arrow
Fluid Group2
Ignition source assessmentYes
Inlet connection typeFlange
Inlet size [in]3 1/8 in
Kv value [m³/h]528.870 m³/h
Material DescriptionGBC 79s F Ball Valve S/1
Max. media temp. Oil free [°C]150 °C
Max. Working Pressure [bar]23.0 bar
Characteristic
Value
Max. Working Pressure [psig]334 psig
Oil free refrigerantsR1234ze(E)R134aR513AR515B
Outlet connection typeSolder, ODF
Outlet size [in]3 1/8 in
Packing formatSingle pack
Panel mounting optionM6 × 1.0 (2 PC)
PED categoryI
Product accessoriesBM/GBC valve accessories
Product groupShut-off and regulating valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameShut-off ball valve
Product TypeGBC 79s F
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234ze(E)R134aR513AR515B
SCIP dossier no.19116903-867f-4bee-8f49-34bfdcccb8c8
SCIP dossier product nameGBC F
ServiceableBM/GBC valve spare parts
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-40 °F

General specifications

Characteristic
Value
Gross weight11.6 Kilogram
Net weight9.96 Kilogram
Volume32.895 Liter
Characteristic
Value
EAN/UPC5715255189732
Proposition 65Cancer and Reproductive Harm