
Warranty & Service
004U8405
DHW circulation set f/TDP-F & S-F
Product specifications
Characteristic | Value |
---|---|
Additional information | Circulation |
Basic Data Text Template | |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DHW circulation set f/TDP-F & S-F |
Characteristic | Value |
---|---|
Material Description | DHW circulation set f/TDP-F & S-F |
Product Type | Warranty & Service |
Product group | Small Stations |
Product line | Subsystems |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.2 Kilogram |
Net weight | 0.8 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424652777 |