USV-I, DN 40, Internal thread ISO 7/1; Rp 1 ½
003Z2135
USV-I DN 40, internal thread, adjustment valve
003Z2135
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread ISO 7/1Rp 1 ½ |
| Contains batteries | No |
| Description | USV-I DN 40, internal thread, adjustment valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | Yes |
| EU RoHS compliance | Out of scope |
| Flow limitation | Yes |
| Kvs values [m³/h] | 10.00 m³/h |
| Material Description | USV-I 40, R 1 1/2"", PN16 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [max] | 120 °C |
| Media temperature [°C] [min] | -20 °C |
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | USV-I |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.347 Kilogram |
| Net weight | 1.263 Kilogram |
| Volume | 2.055 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420082516 |
| Proposition 65 | Cancer and Reproductive Harm |