USV-I, DN 20, Internal thread ISO 7/1; Rp ¾
003Z2132
USV-I DN 20, internal thread, adjustment valve
003Z2132
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread ISO 7/1Rp ¾ |
| Contains batteries | No |
| Description | USV-I DN 20, internal thread, adjustment valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | Yes |
| EU RoHS compliance | Out of scope |
| Flow limitation | Yes |
| Kvs values [m³/h] | 2.50 m³/h |
| Material Description | USV-I 20, R 3/4"", PN16 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [max] | 120 °C |
| Media temperature [°C] [min] | -20 °C |
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | USV-I |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.454 Kilogram |
| Net weight | 0.42 Kilogram |
| Volume | 0.689 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420055701 |
| Proposition 65 | Cancer and Reproductive Harm |