Danfoss logo
USV-I 003Z2131

USV-I, DN 15, Internal thread ISO 7/1; Rp ½

003Z2131

USV-I DN 15, internal thread, adjustment valve

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection typesInternal thread ISO 7/1Rp ½
Contains batteriesNo
DescriptionUSV-I DN 15, internal thread, adjustment valve
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure over the valve [kPa] [Max]150 KPa
Drain functionYes
EU RoHS complianceOut of scope
Flow limitationYes
Kvs values [m³/h]1.60 m³/h
Material DescriptionUSV-I 15, R 1/2"", PN16
Characteristic
Value
Media temperature [°C] [max]120 °C
Media temperature [°C] [min]-20 °C
Pressure classPN 16
Product groupManual balancing
Product lineHydronic Balancing and Controls
Product TypeUSV-I
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Setting scaleYes
Shut-off functionYes
Valve body materialBrass
Valve sizeDN 15

General specifications

Characteristic
Value
Gross weight0.346 Kilogram
Net weight0.317 Kilogram
Volume0.446 Liter
Characteristic
Value
EAN/UPC5702420082486
Proposition 65Cancer and Reproductive Harm