Danfoss logo
RAVK Thermostats

RAVK, 45 °C - 25 °C, 2 m

003L3683

RAVK PN16 25-45/2m

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]70 °C
Ambient temperature [°C] [min]0 °C
Capillary tube length [m]2.0 m
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionRAVK PN16 25-45/2m
DG Indicator ProfileContains Gas
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
FunctionTemp. controller
Impulse tube materialCopper mat. No 2.0090
Material DescriptionRAVK PN16 25-45/2m
Media temperature at sensor [°C] [Max]120 °C
Mounting versionFree
Characteristic
Value
Product groupThermostatic actuators
Product lineDistrict Energy Controls
Product TypeRAVK
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.148caf19-7609-4e9e-a712-c41cb639cc2b
SCIP dossier product name013U8063
Sensor connectionM14x1 / R1/2 ext thread acc. DIN 2999
Temperature sensor diameter [mm]9.5 mm
Temperature sensor length [mm]82 mm
Temperature sensor materialCopper mat. No 2.0090
Temperature setting range [°C] [Max]25 °C
Temperature setting range [°C] [Min]45 °C
Transport temperature [°C] [Max]50 °C
Transport temperature [°C] [Min]-20 °C

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.3 Kilogram
Volume1.378 Liter
Characteristic
Value
EAN/UPC5715255152354
Proposition 65Cancer and Reproductive Harm