Accessories, Lockshield Valves, Adapter, For valves: RLV-KB, All sizes
003L0399
Self-sealing connection nipple with o-ring for RLV-KB, for valve radiator with G 1/2 internal thread
003L0399
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Self-sealing connection nipple with o-ring for RLV-KB, for valve radiator with G 1/2 internal thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Finish | Nickel plated |
| For valve size | All sizes |
| For valves | RLV-KB |
| Material Description | Adapter for H-piece, RLV-KB |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Lockshield Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 385978ed-d6f4-49e1-9c51-644798f84c9f |
| Tailpiece type | Without tailpiece |
| Type of accessories | Adapter |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.034 Kilogram |
| Volume | 0.005 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425242106 |
| Proposition 65 | Cancer and Reproductive Harm |