Danfoss logo
AFA2 actuator

AFPA 2, PN 16, 0.5 bar - 3 bar, 80 cm²

003G5690

Function: Diff. press. relief controller

Product specifications

Characteristic
Value
Actuator diaphragm materialEPDM (Rolling, fibre enforced)
Actuator size [cm²]80 cm²
ApplicationDistrict heating and cooling
Body materialSteel, mat. No. 1.0345, zinc plated
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionDifferential pressure relief actuator
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm] [Max]125 mm
Diameter [mm] [Min]65 mm
Differential pressure setting [bar] [Max]3.00 bar
Differential pressure setting [bar] [Min]0.50 bar
EU RoHS complianceOut of scope
Flow controlNo
Flow limitationNo
FunctionDiff. press. relief controller
Material DescriptionAFPA 2 PN16 0,5-3 80cm2 yellow
Characteristic
Value
Media pH [Max]10
Media pH [Min]7
Media temperature [°C] [Max]150 °C
Media temperature [°C] [Min]2 °C
Medium alternativeGlycolic water up to 30%
Mounting versionBypass
Operating pressure [bar] [Max]16 bar
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Pressure controllerDifferential pressure relief controller
Pressure nominal [bar]16 bar
Product groupActuators - Pressure Flow
Product lineDistrict Energy Controls
Product TypeAFPA 2
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Setting TypeAdjustable

General specifications

Characteristic
Value
Gross weight11.677 Kilogram
Net weight10 Kilogram
Volume50.303 Liter
Characteristic
Value
EAN/UPC5715162292617
Proposition 65Cancer and Reproductive Harm