AFQ 2, PN 16, 0.5 bar - 0.5 bar, 160 cm²
003G5601
Function: Flow controller
003G5601
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 160 cm² |
| Application | District heating and cooling |
| Body material | Steel, mat. No. 1.0345, zinc plated |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 125 mm |
| Diameter [mm] [Min] | 15 mm |
| Differential pressure setting [bar] | 0.50 bar |
| Differential pressure setting [bar] [Max] | 0.50 bar |
| Differential pressure setting [bar] [Min] | 0.50 bar |
| EU RoHS compliance | Out of scope |
| Flow control | Yes |
| Flow limitation | No |
| Flow restrictor diff.pressure - dpb [bar] | 0.50 bar |
| Function | Flow controller |
| Material Description | AFQ2/AFPB-F2 PN16 0,5 160cm2 int. spring |
Characteristic | Value |
|---|---|
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Operating pressure [bar] [Max] | 16 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure controller | None |
| Pressure nominal [bar] | 16 bar |
| Product group | Actuators - Pressure Flow |
| Product line | District Energy Controls |
| Product Type | AFQ 2 |
| Setting Type | Fixed |
| Valve diameter [mm] [Max] | 125.00 mm |
| Valve diameter [mm] [Min] | 15.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9 Kilogram |
| Net weight | 8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 41.902 Liter |
| EAN/UPC | 5714279476781 |