
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 12, ICON Wiring center, Version: Right
088X4632
Stainless steel manifold with shunt, 12 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Application type | UnoFloor |
Approval | CE |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Contain batteries | No |
Control | ICON Wiring center |
Description | Stainless steel manifold with shunt, 12 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Material Description | UnoFloorMixingComfort 12 right ICON 230V |
Characteristic | Value |
---|---|
Meetering | Prepared for energy meter |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 12 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Mixing – Comfort |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Shunt | FHM-C1 |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
UL evaluated | Out of scope |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30.25 Kilogram |
Net weight | 26.25 Kilogram |
Characteristic | Value |
---|---|
Volume | 123.344 Liter |
EAN | 5702424627782 |