Danfoss logo
Metering

UnoFloor Metering

088X4136

Unofloor metering station for UFH, DCW, DHW 6 Loops Right Icon 24V
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UnoFloor metering, UnoFloor Metering

Product specifications

Characteristic
Value
Application typeUnoFloor
Contains batteriesNo
DescriptionUnofloor metering station for UFH, DCW, DHW 6 Loops Right Icon 24V
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionUnofloor Metering 6 Loops Right Icon 24V
Characteristic
Value
Pressure nominal primary [bar]6 bar
Product groupUnoFloors
Product lineSubsystems
Product TypeUnoFloor Metering
Supply temperature construction [˚C]60 °C

General specifications

Characteristic
Value
Gross weight2020 Kilogram
Net weight1716 Kilogram
Characteristic
Value
Volume82.998 Liter
EAN/UPC5702424628949