
UnoFloor H/C
088X3768
Four pipe system for heating/cooling, Stainless steel manifold, 8 loops, AB-PM, in steel cabinet, ICON1 Master controller, Left version
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 24V |
| Adaptive learning | Yes |
| Application type | UnoFloor |
| Automatic balancing | Yes |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| Contains batteries | Yes |
| Control | ICON1 Master controller |
| Description | Four pipe system for heating/cooling, Stainless steel manifold, 8 loops, AB-PM, in steel cabinet, ICON1 Master controller, Left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
| Material Description | Unofloor H/C 8 Loops Left |
Characteristic | Value |
|---|---|
| Meetering | Prepared for energy meter |
| Number of connections | 4 |
| Power per output [W] [Max] | 3 W |
| Pressure nominal primary [bar] | 6 bar |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor H/C |
| PWM | Yes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| Valve excercise | Yes |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25 Kilogram |
| Net weight | 21.5 Kilogram |
| Volume | 82.998 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424603595 |
| Proposition 65 | Cancer and Reproductive Harm |