
UnoFloor EasyFit
088X3838
Unofloor EasyFit 8 loops L
Product specifications
Characteristic | Value |
---|---|
Application type | UnoFloor |
Contain batteries | No |
Description | Unofloor EasyFit 8 loops L |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Unofloor EasyFit 8 loops L |
Number of connections | 8 |
Characteristic | Value |
---|---|
Number of heating manifold connections [loops] [Max] | 8 |
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor EasyFit |
Supply temperature construction [˚C] | 60 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.2 Kilogram |
Net weight | 22.25 Kilogram |
Characteristic | Value |
---|---|
Volume | 100.289 Liter |
EAN | 5702424642709 |