
UnoFloor EasyFit
088X3826
Unofloor EasyFit 6 loops R
Product specifications
Characteristic | Value |
|---|---|
| Application type | UnoFloor |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Unofloor EasyFit 6 loops R |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Unofloor EasyFit 6 loops R |
| Number of connections | 6 |
| Number of floor heating manifold connections | 6 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor EasyFit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.75 Kilogram |
| Net weight | 17.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.998 Liter |
| EAN/UPC | 5702424642617 |