
UnoFloor EasyFit
088X3825
Unofloor EasyFit 5 loops R
Product specifications
Characteristic | Value |
---|---|
Application type | UnoFloor |
Contain batteries | No |
Description | Unofloor EasyFit 5 loops R |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Unofloor EasyFit 5 loops R |
Number of connections | 5 |
Characteristic | Value |
---|---|
Number of heating manifold connections [loops] [Max] | 5 |
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor EasyFit |
Supply temperature construction [˚C] | 60 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 20.25 Kilogram |
Net weight | 17.25 Kilogram |
Characteristic | Value |
---|---|
Volume | 82.998 Liter |
EAN | 5702424642600 |