
UnoFloor Control
088X3668
Stainless steel manifold, 8 loops, AB-PM, ICON2 Master controller, in white aluzinc steel cabinet, right version
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Adaptive learning | Yes |
| App-solution installer | Installer app with commissioning tool |
| App-solution user | Danfoss Ally |
| Approval | CE |
| Automatic balancing | Yes |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ICON2 Master controller |
| Description | Stainless steel manifold, 8 loops, AB-PM, ICON2 Master controller, in white aluzinc steel cabinet, right version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
| Interfaces | BluetoothZigbee |
| Material Description | UnoFloor Control 8 right ICON2 230V |
Characteristic | Value |
|---|---|
| Meetering | Prepared for energy meter |
| Number of connections | 2 |
| Number of floor heating manifold connections | 8 |
| Power per output [W] [Max] | 2 W |
| Pressure nominal primary [bar] | 6 bar |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Control |
| PWM | Yes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Scheduling | Yes |
| SCIP dossier no. | d7f8281a-8fe8-4934-8748-d0978bcf0eed |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | Out of scope |
| Valve excercise | Yes |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26 Kilogram |
| Net weight | 22.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162804810 |