
UnoFloor Comfort
088X3814
Stainless steel manifold, 4 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | UnoFloor |
| Approval | CE |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | Stainless steel manifold, 4 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Unofloor Comfort 4 loops L CH |
| Meetering | Prepared for energy meter |
| Number of connections | 2 |
| Number of floor heating manifold connections | 4 |
| Pressure nominal primary [bar] | 6 bar |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Comfort |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | Out of scope |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.75 Kilogram |
| Net weight | 16.75 Kilogram |
| Volume | 82.998 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424642525 |
| Proposition 65 | Cancer and Reproductive Harm |