
Modular Metering Unit
267B0053
Water Meter cold DN15 REED
Product specifications
Characteristic | Value |
---|---|
Application type | Metering unit |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Water Meter cold DN15 REED |
Characteristic | Value |
---|---|
Material Description | Water Meter cold DN15 REED |
Product Type | Modular Metering Unit |
Product group | Metering unit |
Product line | Subsystems |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3 Kilogram |
Net weight | 2 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.5 Liter |
EAN/UPC | 5702424652449 |