Modular Metering Unit
267B0009
Frame and door for recess box 267B0006, spare part
Product specifications
Characteristic | Value |
---|---|
Application type | Metering unit |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Out of scope |
Description | Frame and door for recess box 267B0006, spare part |
DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | Frame and door for recess box 267B0006 |
Product group | Metering unit |
Product line | Subsystems |
Product Type | Modular Metering Unit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.5 Kilogram |
Net weight | 2 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.6 Liter |
EAN | 5702424644567 |