
Metering unit in cabinet
267B0032
Metering unit BD DN20
Product specifications
Characteristic | Value |
---|---|
Application type | Metering unit |
Contain batteries | No |
Description | Metering unit BD DN20 |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Metering Unit BD DN20 |
Pressure class | PN 10 |
Characteristic | Value |
---|---|
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
Product line | Subsystems |
Product Type | Metering unit in cabinet |
Supply temperature construction [˚C] | 95 °C |
Valve size | DN 20 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 17 Kilogram |
Net weight | 14.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 16.4 Liter |
EAN/UPC | 5702424645717 |