EvoFlat WSS
145G0360
EvoFlat TDV type 3 StS W SM
Product specifications
Characteristic | Value |
---|---|
Application type | Instantaneous DHW |
Contain batteries | No |
Description | EvoFlat TDV type 3 StS W SM |
DG Indicator Profile | Contains Gas |
Characteristic | Value |
---|---|
Material Description | EvoFlat TDV type 3 StS W SM |
Product group | Small Stations |
Product line | Subsystems |
Product Type | EvoFlat WSS |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.93 Kilogram |
Net weight | 9.73 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424646615 |