
Unistat 1016 A, Type 2, Heating controller name: ECL 310/AVQM/AMV10
146G5247
Product Type: Unistat 1016 A, Type 2, 16 bar, 100 °C, ECL 310 / AVQM / AMV
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating |
Capacity [kW] | 30.0 kW |
Connection direction | Bottom |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
HEX heating brazed/gasketed material | Brazed copper |
Material Description | 1016A 30kW HT OR insert 110 |
Characteristic | Value |
---|---|
Mixing circuit - control | ECL 310 / AVQM / AMV |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Unistat 1016 A |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 100 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 40 Kilogram |
Net weight | 40 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |