
Substations, DSA 1 MINI, Micro Grid FR NLRYYYLXXXFR, 50 kW
161L1448
DSA 1 MINI Micro Grid 50 kW FR
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| Capacity [kW] | 50.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction primary | Left |
| Connection direction secondary | Right |
| Description | DSA 1 MINI Micro Grid 50 kW FR |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heating control type | N/A |
Characteristic | Value |
|---|---|
| Heating controller name | No Controller |
| Material Description | DSA 1 MINI Biomass 50 kW FR ver2 |
| Pressure nominal primary [bar] | 25 bar |
| Product group | Substations |
| Product line | Heavy Duty Stations |
| Product Type | DSA 1 MINI |
| Substation version | Micro Grid FR NLRYYYLXXXFR |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 55 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 50 Kilogram |