
DTR pre-configured stations, Bottom, 65 kW
267B1132
DTR-61, bottom connections, radiator heating, DHW 65 kW, HEX copper, left version
267B1132
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Direct Heating & Instantaneous DHW |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Cover material | EPP |
| Description | DTR-61, bottom connections, radiator heating, DHW 65 kW, HEX copper, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 65 kW |
| DHW controller name | TD-21 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating system type | Radiator heating |
Characteristic | Value |
|---|---|
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating brazed/gasketed material | Copper |
| In scope of WEEE | No |
| Material Description | DTR-61 65 Kw L |
| Metering | Prepared for energy meter |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | DTR pre-configured stations |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Strainer | Primary |
| Supply temperature construction [˚C] | 90 °C |
| Thermal conductivity [W/mK] | 0.036 W/m-K |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14 Kilogram |
| Net weight | 11.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424657444 |
| Proposition 65 | Cancer and Reproductive Harm |