Solenoid operated valves, VDHT BL2 3/4-3/4 NC-NO, Industrial
180L1024
Flow [gpm] [Max]: 32, Flow [l/min] [Max]: 120, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 3/4
Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial |
| Approval | UL |
| China RoHS compliance | Out of scope |
| Connection standard | BSP |
| Contains batteries | No |
| Description | VDHT BL2 3/4 NC-NO BSP N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Manifold |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Max] | 32.000 gal/min |
| Flow [l/min] [Max] | 120.00 l/min |
| Function | 1 NO+1 NC |
| In scope of WEEE | No |
| Inlet connection size [in] | 3/4 |
Characteristic | Value |
|---|---|
| Material Description | VDHT BL2 3/4 NC-NO BSP N |
| Media temperature [°C] [Max] | 90 °C |
| Media temperature [°F] [Max] | 194 °F |
| Operating pressure [barg] [Max] | 140 barg |
| Operating pressure [psig] [Max] | 2030 psig |
| Outlet connection size [in] | 3/4 |
| Piston diameter Ø [mm] | 35 mm |
| Product description | Solenoid operated valves |
| Product group | Valve |
| Product line | High-Pressure Pumps |
| Product Type | VDHT 2/2 |
| REACH Candidate List substances | No |
| Type designation | VDHT BL2 3/4-3/4 NC-NO |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.816 Kilogram |
| Net weight | 4.4 Kilogram |
| Volume | 3.43 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162675038 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |