Magnetic coil
The coils for the Danfoss High-Pressure Pumps valves are high-performance and reliable coils based on more than 50 years manufacturing of solenoid valves. The coils are designed for the VDH and VDHT High-Pressure solenoid valve program and are available with many different options. For information about other coil types not listed in this data sheet, please contact the Danfoss High-Pressure Systems sales department. The Clip-on fastening system ensures a faultless installation. A Danfoss Clip-on coil can be mounted without the use any tools, and it is simple to dismount the coil by means of a screwdriver.