Check valves, VCH 30
180Z0007
Flow [l/min]: 30, Operating pressure [barg] [Max]: 300
Product specifications
Characteristic | Value |
|---|---|
| Body material | AISI 304 |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection standard | BSP |
| Contains batteries | No |
| Description | VCH 30-cracking pressure 4,5 bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [l/min] | 30.00 l/min |
| Flow [l/min] [Max] | 30.00 l/min |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Inlet connection size [in] | 3/8 in |
| Material Description | VCH 30-cracking pressure 4,5 bar |
| Operating pressure [barg] [Max] | 300 barg |
| Outlet connection size [in] | 3/8 in |
| Product description | Check valves |
| Product group | Valve |
| Product line | High-Pressure Pumps |
| Product Type | VCH |
| REACH Candidate List substances | No |
| Type designation | VCH 30 |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.308 Kilogram |
| Net weight | 0.29 Kilogram |
| Volume | 0.255 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162681992 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |