Danfoss logo
PAHT pumps, PAHT 70-product-details

PAHT pumps, PAHT 70

180B1056

Flow [gpm] [Max]: 29.6, Flow [l/min] [Max]: 113.9, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1204, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]50 °C
Ambient temperature [°C] [min]0 °C
Ambient temperature [°F] [max]122 °F
Ambient temperature [°F] [min]32 °F
Body materialAISI 316
DG Indicator ProfileNot relevant for dangerous goods
Displacement [cm³/rev]70.00 cm³/rev
Displacement [in³/rev]4.27 in³/rev
Drain connection size (metric)M6
Drain connection standardMetric
Drain connection typeThread
EU RoHS complianceOut of scope
Flow [gpm] [Max]29.600 gal/min
Flow [gpm] [Min]9.500 gal/min
Flow [l/min] [Max]113.90 l/min
Flow [l/min] [Min]36.60 l/min
Inlet connection size [in]1 1/2 in
Inlet connection standardBSPP
Inlet connection typeThread
Inlet pressure [barg] [Max]6.0 barg
Inlet pressure [barg] [Min]0.0 barg
Inlet pressure [psig] [Max]87.0 psig
Inlet pressure [psig] [Min]0.0 psig
Inlet pressure peak [barg] [Max]20 barg
Inlet pressure peak [psig] [Max]290 psig
Characteristic
Value
Material DescriptionPAHT I 70/1800 01 B52A
Media temperature [°C] [Max]50 °C
Media temperature [°C] [Min]2 °C
Media temperature [°F] [Max]122 °F
Media temperature [°F] [Min]37 °F
Outlet connection size [in]1
Outlet connection standardBSPP
Outlet connection typeThread
Outlet pressure [barg] [Max]83 barg
Outlet pressure [barg] [Min]30 barg
Outlet pressure [psig] [Max]1204 psig
Outlet pressure [psig] [Min]435 psig
Outside dimensions of packaging LxWxH [in]14,9x11,8x11,8
Outside dimensions of packaging LxWxH [mm]380x300x300
Product descriptionPAHT pumps
Product groupPump
Product lineHigh-Pressure Pumps
Product TypePAHT 50-90
Seal MaterialEPDM
ServiceableYes
Sound pressure level [dB(A)]80 dBA
Speed [rpm] [Max]1800 rpm
Speed [rpm] [Min]700 rpm
Speed continuous [rpm] [Min]1000 rpm
Type designationPAHT 70

General specifications

Characteristic
Value
Gross weight35.431 Kilogram
Net weight28.05 Kilogram
Characteristic
Value
Volume34.2 Liter
EAN/UPC5715255259305