Danfoss logo

Product types shown: 1

  • MPE S 70 category image

    MPE S 70

    Energy Recovery Devices (ERD) are used in reverse osmosis (RO) systems to recycle the energy held in discharged brine from the membranes. MPE S 70 is designed for use with low viscosity and corrosive fluid such as sea water. The Danfoss MPE S 70 consists of an isobaric pressure exchanger driven by an electrical motor. It offers unique benefits from the electrical control combined with the high efficiency from the isobaric pressure exchanger. The MPE S 70 design ensures lubrication of all moving parts by the fluid itself. All parts included in the MPE S 70 are designed to provide long service life with a constant high efficiency and minimum service required.