
Pump connection
180Z0655
Outlet APP 53-86 up to series 7, Operating pressure [barg] [Max]: 83, Length [mm]: 65, 76.1 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hoses and fittings
180Z0655
Product specifications
Characteristic | Value |
|---|---|
| Body material | Super Duplex |
| CE mark | No |
| Contains batteries | No |
| Description | Outlet APP 53-86 up to series 7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Inner diameter [in] | 3.46 in |
| Inner diameter [mm] | 87.8 mm |
| Length [in] | 2.56 in |
| Length [mm] | 65 mm |
| Material Description | DELETE HP connector APP H |
Characteristic | Value |
|---|---|
| Operating pressure [barg] [Max] | 83 barg |
| Operating pressure [psig] [Max] | 1200 psig |
| Product description | Hoses and connectors |
| Product group | Accessories |
| Product line | High-Pressure Pumps |
| Product Type | Pump connection |
| REACH Candidate List substances | No |
| Type designation | Pump connection |
| UL mark | No |
| Victaulic [in] | 3.00 in |
| Victaulic [mm] | 76.10 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.732 Kilogram |
| Net weight | 1.646 Kilogram |
| Volume | 3.33 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162680001 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |