UnoFloor Watertight – Basic
088X4022
Stainless steel manifold 2 loops, watertight steel cabinet, ICON Wiring center, left version
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | UnoFloor |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | Stainless steel manifold 2 loops, watertight steel cabinet, ICON Wiring center, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | UnoFloor Basic Watertight 2L |
| Number of connections | 2 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Watertight – Basic |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 13.5 Kilogram |
| Volume | 54.404 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162599365 |
| Proposition 65 | Cancer and Reproductive Harm |