UnoFloor Watertight – Basic
088X4030
Stainless steel manifold 10 loops, watertight steel cabinet, ICON Wiring center, left version
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UnoFloor
088X4030
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | UnoFloor |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | Stainless steel manifold 10 loops, watertight steel cabinet, ICON Wiring center, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | UnoFloor Basic Watertight 10L |
| Number of connections | 2 |
| Number of floor heating manifold connections | 10 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Watertight – Basic |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27 Kilogram |
| Net weight | 24 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162599433 |
| Proposition 65 | Cancer and Reproductive Harm |