EvoFlat WSS
145G0349
EvoFlat TDV type 3 W SM
145G0349
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EvoFlat TDV type 3 W SM |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | EvoFlat TDV type 3 W SM |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.7 Kilogram |
| Net weight | 9.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424638610 |