EvoFlat WSS
145G0335
145G0335
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| CE mark | Out of scope |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | EvoFlat WSS 2, w/o bypass, w/o CW meter |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.195 Kilogram |
| Net weight | 8.995 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5702424586041 |