
EvoFlat WSA, Type 2
145G0209
EvoFlat Water Heater 2 TPC-M o/cover
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EvoFlat WSA
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EvoFlat Water Heater 2 TPC-M o/cover |
| DG Indicator Profile | Contains Gas |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| Material Description | EvoFlat Water Heater 2 TPC-M o/cover |
Characteristic | Value |
|---|---|
| Mixing circuit - control | Thermostat |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSA |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.195 Kilogram |
| Net weight | 8.995 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.11 Liter |
| EAN/UPC | 5702424653965 |