Danfoss logo
Termix BV-product-category

Termix BV

The Termix BV substation is an instantaneous water heater featuring superb heat extraction and high performance. The substation is delivered with thermostatic or automatic controls. The Termix BV is suitable for large apartment houses, sports arenas and schools, where large amounts of hot water are needed. The hot water systems are available in 7 different sizes with an output from 77-222 kW. The Termix BV unit is supplied with PU insulated heat exchangers.

Products shown: 0