
Substations, DSP1 SMALL, Heating controller name: ECL 310
146B2973
DSP1 Small 25 kW LT I110 TWE FBH
Product specifications
Characteristic | Value |
---|---|
Allowed temperature [˚C] [Min] | 2 °C |
Application type | Indirect Heating |
Approval | CE |
CE evaluated | Yes |
Cable insulation material | PU Hard Foam |
Capacity [kW] | 25.0 kW |
Category name | Indirect heating substations |
Connection direction primary and secondary | Up and down |
Contain batteries | No |
Cover material | Sheet Metal |
Cover option | Yes |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | DN20 |
DHW connection type | Internal thread |
DHW pipe size | DN20 |
DHW pump brand | Grundfos |
DHW pump type | UPM3 AUTOL 15-70 |
Delta P primary without heat meter [bar] [Min] | 0.59 bar |
Delta P secondary [bar] [Max] | 0.35 bar |
Depth with cover [mm] | 333 mm |
Depth without cover [mm] | 324 mm |
Description | DSP1 Small 25 kW LT I110 TWE FBH |
Differential pressure primary [bar] [Max] | 1 bar |
Floor heating circuit - pump brand | Grundfos |
Floor heating circuit - pump type | UPM3 AUTOL 15-70 |
Flow primary [m3/h] [Max] | 1.00 m³/h |
Flow secondary [m3/h] [Max] | 1.40 m³/h |
HE connection size | 3/4" |
Characteristic | Value |
---|---|
HE connection type | Internal thread |
HE pipe size | DN20 |
HEX heating alloy | 1.4404 |
HEX heating brazed/gasketed material | Brazed copper |
Heating HEX type | XB06H-1-36 |
Heating control type | Electronic |
Heating controller name | ECL 310 |
Height with cover [mm] | 1405 mm |
Height without cover [mm] | 1405 mm |
Manufacturer's name | Danfoss |
Material Description | DSP1 Small 25 kW LT I110 TWE FBH |
Number of floor heating manifold connections | 1 |
Number of heating circuits | 1 |
Operating temperature [°C] [max] | 100 °C |
PED category | § 4.3 |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Pressure primary [bar] [Max] | 12 bar |
Pressure secondary [bar] [Max] | 3 bar |
Product Type | DSP1 SMALL |
Product group | Substations |
Product line | Heavy Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor type heatmeter | pocket 6mm |
Substation version | 25kW, LT, TWE, FBH |
Supply temperature construction [˚C] | 100 °C |
Supply voltage [V] AC | 230 V |
UL evaluated | Out of scope |
Width with cover [mm] | 490 mm |
Width without cover [mm] | 490 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162742785 |
Proposition 65 | Cancer and Reproductive Harm |