VXe Solo HWS, Type 1, Heating controller name: ECL 310 / A337, DHW controller name: ECL 310 / A337
183H7032
Product Type: VXe Solo HWS, Type 1, 16 bar, 120 °C, ECL 310 / A337
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Connection direction | Bottom |
Cover material | Polypropylene |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 3/4" |
DH connection type | External thread |
DH pipe size | Ø18 |
DHW Control type | Electronic |
DHW connection size | 3/4" |
DHW connection type | Internal thread |
DHW controller name | ECL 310 / A337 |
DHW pipe size | Ø18 |
DHW tank circuit - control | ECL 310 + Pump |
DHW tank circuit - pump brand | Grundfos |
DHW tank circuit - pump type | UPM3 Auto 15-70 130 |
Depth with cover [mm] | 315 mm |
Depth without cover [mm] | 315 mm |
Differential pressure controller | Integrated in control valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | Internal thread |
HE pipe size | Ø18 |
HEX heating brazed/gasketed material | Brazed copper |
Characteristic | Value |
---|---|
Heating Actuator | AMV 13 |
Heating Control valve | AVQM 15 |
Heating HEX type | XB06H-1 26 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A337 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 Auto 15-70 130 |
Height with cover [mm] | 932 mm |
Height without cover [mm] | 932 mm |
In scope of WEEE | No |
Insulation material | Polypropylene |
Material Description | VXe Solo HWS,Typ1, 310/A337 STW HM130mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 6 bar |
Product Type | VXe Solo HWS |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] AC | 230 V |
UL evaluated | Out of scope |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 173.91 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255048756 |
Proposition 65 | Cancer and Reproductive Harm |