
Termix Compact 28 VX-FI, Type 2, Heating controller name: ECL 110
144H3003
Product Type: Termix Compact 28 VX-FI, Type 2, 16 bar, 110 °C
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating & Primary connections for DHW cylinder |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover option | Without |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
Depth without cover [mm] | 400 mm |
Description | District heating substation for indirect heating with electronic control. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
HE pipe size | Ø28 |
Characteristic | Value |
---|---|
HEX heating brazed/gasketed material | Brazed copper |
Heating HEX type | T137H-1 40 G1"*20 H |
Heating control type | Electronic |
Heating controller name | ECL 110 |
Height without cover [mm] | 890 mm |
Material Description | Compact 28 VX-FI 2 |
Pressure nominal primary [bar] | 16 bar |
Product Type | Termix Compact 28 VX-FI |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 11d89024-7b43-42bb-a421-ccdfba0b5f3b |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230.0 V |
UL evaluated | Out of scope |
Width without cover [mm] | 905 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 60 Kilogram |
Net weight | 59 Kilogram |
Volume | 0.322 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706561793782 |
Proposition 65 | Cancer and Reproductive Harm |