
Termix VVX-I-R FI, Type 1-2, Heating controller name: RAVK, DHW controller name: IHPT
144H3249
Product Type: Termix VVX-I-R FI, Type 1-2, 10 bar, 99 °C, Thermostatic valve, IHPT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Termix VVX-I-R FI
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 235 mm |
Depth without cover [mm] | 235 mm |
Description | Indirect Heating & Instantaneous DHW |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
Characteristic | Value |
---|---|
HE pipe size | Ø18 |
Heating control type | Delta p controller + zone valve |
Heating controller name | RAVK |
Height with cover [mm] | 690 mm |
Height without cover [mm] | 690 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Material Description | VVX-I-R FI 1-2 RAD |
Mixing circuit - control | Thermostatic valve |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VVX-I-R FI |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 3d2f4fad-e177-4960-93c4-d39e36beaef1 |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 99 °C |
Supply voltage [V] | 230.0 V |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 528 mm |
Width without cover [mm] | 528 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 32 Kilogram |
Net weight | 31 Kilogram |
Volume | 0.086 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706562096806 |
Proposition 65 | Cancer and Reproductive Harm |