
Termix VVX-I FI, Type 1-3, Heating controller name: ECL310, DHW controller name: IHPT
144H3184
Product Type: Termix VVX-I FI, Type 1-3, 16 bar, 120 °C, ECL310, IHPT
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 375 mm |
Description | Termix VVX-I with ECL Comfort 310 |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
Characteristic | Value |
---|---|
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL310 |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 800 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Stainless steel |
Material Description | Termix VVX-I-FI 1-3 |
Mixing circuit - control | ECL310 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VVX-I FI |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fc22fb23-4f32-45bd-9973-dd7d1d44f217 |
Station size type | Type 1-3 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230.0 V |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Volume | 0.159 Cubic meter |
Characteristic | Value |
---|---|
EAN | 5706561996268 |
Proposition 65 | Cancer and Reproductive Harm |