
Termix VVX-I FI, Type 1-3, Heating controller name: ECL 210, DHW controller name: IHPT
144H3079
Product Type: Termix VVX-I FI, Type 1-3, 10 bar, 120 °C, IHPT
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW Control type | Flow/thermostatic |
DHW HEX type | XB06H-1 26 G3/4" HP |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 375 mm |
Description | Termix VVX-I with ECL 210 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Characteristic | Value |
---|---|
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Heating HEX type | XB06H-1 40 G3/4" HP |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL 210 |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 800 mm |
Material Description | Termix VVX-I-FI 1-3 ECL 210 |
Pressure nominal primary [bar] | 10 bar |
Product Type | Termix VVX-I FI |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | eec6c42f-c1e0-429e-af73-8a7ad30c776b |
Station size type | Type 1-3 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230.0 V |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30 Kilogram |
Net weight | 29 Kilogram |
Volume | 0.159 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706561882677 |
Proposition 65 | Cancer and Reproductive Harm |